Filter
3D Search
2D search
Warna
Katalog
Perbandingan
ID
2D search
Sketch the part you are looking for or have a photo described in text form
Pencarian sketsa
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Simpan file di sini
atau
Pemilihan file
Click & Paste
Format file yang didukung:
.PNG, .JPG, .JPEG, .WEBP
...
ASCO Numatics
In Control
Directional Control Valves with Internal Circuit Board Technology
2035 Series
2035 Series Valve - 2035 Series Valve - Directional Control Valves with Circuit Board Technology
ASCO Numatics
...
2035 Series
2035 Series Valve - 2035 Series Valve - Directional Control Valves with Circuit Board Technology
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
353BA4R1KN00020
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part Number
PN
Mounting
MOUNT
Actuator/Function
ACF
Port Size
PS
Port Type
PT
Voltage
VTG
Option
SOPT
1
2
3
4
5
6
7
8
9
10
11
12
13
353BA400K000020
00 = Valve Unit, w/o Mounting
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
0 = No Port Type (Valve Unit Only)
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA4Z1KN00020
Z1 = Manifold Block, Single Z-Board, Side and Bottom Cylinder Ports
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA4Z2KN00020
Z2 = Manifold Block, Double Z-Board, Side and Bottom Cylinder Ports
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA4Z5KN00020
Z5 = Manifold Block, Single Z-Board, Side and Bottom Cylinder Ports, Speed Control
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA4Z6KN00020
Z6 = Manifold Block, Double Z-Board, Side and Bottom Cylinder Ports, Speed Control
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA4R1KN00020
R1 = Manifold Block, Single Z-Board, Side and Bottom Cylinder Ports, Ribbon Cable
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA4R2KN00020
R2 = Manifold Block, Double Z-Board, Side and Bottom Cylinder Ports, Ribbon Cable
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA4R5KN00020
R5 = Manifold Block, Single Z-Board, Side and Bottom Cylinder Ports, Ribbon Cable, Speed Control
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA4R6KN00020
R6 = Manifold Block, Double Z-Board, Side and Bottom Cylinder Ports, Ribbon Cable, Speed Control
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA43AKN00020
3A = Plug-in Base, Individual Exhaust, Side Cylinder Ports
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA43BKN00020
3B = Plug-in Base, Individual Exhaust, Side and Bottom Cylinder Ports
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA43CKN00020
3C = Plug-in Base, Individual Exhaust, Side Cylinder Ports, Speed Control
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
353BA43DKN00020
3D = Plug-in Base, Individual Exhaust, Side and Bottom Cylinder Ports, Speed Control
BA4 = Spring Return,2 Position 4-Way (5/2)
3 = 3/8
N = NPTF Pressure Ports
20 = 24 VAC, 50-60 Hz
000 = No Options
Menampilkan tampilan terkompresi (13 produk yang dapat dikonfigurasi)
Informasi suku cadang
Bagian serupa
Request for quote (RFQ)
ASCO Numatics
- 2035 Series Valve
Shorttext
2035 Series Valve - Directional Control Valves with Circuit Board Technology
Perubahan terakhir
21.04.2021 11:54:39
Unit
Kata kunci
Circuit Board
Control
Directional Control Valves
Internal
Numatics
Series
Technology
Klasifikasi
CNS
CNSERPBASE Object Properties